1B04h TxPDO fixed mapping parameter 0x1b04
Fixed map for supporting touch probe 1 on axis 1.
| Sub-Index | Value | Mapped Value |
|---|---|---|
| 0 | 2 | Two PDO entries |
| 1 | 0x60BA0020 | 60BAh – Touch probe 1 position positive value |
| 2 | 0x60BB0020 | 60BBh – Touch probe 1 position negative value |
| Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 1B04h | 0h | Unsigned8 | - | - | Read only | No |
| Mapping entry 1 | 1B04h | 1h | Unsigned32 | - | - | Read only | No |
| Mapping entry 2 | 1B04h | 2h | Unsigned32 | - | - | Read only | No |





